2.61.17 LCDCx_SetBlenderDMALayerEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetBlenderDMALayerEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables the blender DMA channel
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| layer | the target layer |
| enable | if true, default color is used on the layer if false, DMA channel retrieves pixels from memory |
Returns
None
Remarks
Only OVR1, OVR2 and HEO layers are supported