2.61.55 LCDCx_SetTransferDescriptorFetchEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetTransferDescriptorFetchEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables Transfer Descriptor Fetch
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| layer | the target layer |
| enable | if true, Transfer Descriptor Fetch is enabled. Disabled if false. |
Returns
None