2.61.30 LCDCx_SetDISPSignalEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetDISPSignalEnable(bool enable)
Summary
Enables/disables the DISP signal
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| enable | if true, DISP signal is generated. if false, DISP is disabled |
Returns
None
Remarks
None