2.61.56 LCDCx_SetUseDMAPathEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetUseDMAPathEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables the DMA path for the specified layer
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| layer | the target layer |
| enable | if true, the DMA channel retrieves pixels from memory if false, the default layer color is used |
Returns
None