2.61.76 LCDCx_INTERRUPT Enum
C
// x - Instance of the LCDC peripheral
typedef enum
{
LCDCx_INTERRUPT_SOF,
LCDCx_INTERRUPT_DIS,
LCDCx_INTERRUPT_DISP,
LCDCx_INTERRUPT_FIFOERR,
LCDCx_INTERRUPT_BASE,
LCDCx_INTERRUPT_OVR1,
LCDCx_INTERRUPT_OVR2,
LCDCx_INTERRUPT_HEO,
LCDCx_INTERRUPT_PP,
} LCDCx_INTERRUPT;
Summary
Defines the interrupts generated by the controller
Description
Remarks
None.