2.61.35 LCDCx_SetHorizontalBackPorchWidth Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetHorizontalBackPorchWidth(uint16_t value)
Summary
Sets HSYNC front porch width, give in number of pixel clocks
Description
Number of pixel clock cycles inserted at the beginning of the line
Precondition
None.
Parameters
| Param | Description |
|---|---|
| value | the 16-bit porch width, must be greater than 1 |
Returns
None
Remarks
None