2.61.21 LCDCx_SetBlenderLocalAlphaEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetBlenderLocalAlphaEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables local alpha blending
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| layer | the target layer |
| enable | if true, local alpha blending is enabled. Disabled if false. |
Returns
None
Remarks
Only OVR1, OVR2 and HEO layers are supported