2.61.65 LCDCx_SetWindowPosition Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetWindowPosition(LCDCx_LAYER_ID layer, uint16_t xpos, uint16_t ypos)
Summary
Sets the X, Y position of the specified layer
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| layer | the target layer |
| xpos | the X coordinate position |
| ypos | the Y coordinate position |
Returns
None
Remarks
Only OVR1, OVR2 and HEO layers are supported