2.61.40 LCDCx_SetLCDDisableInterruptEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetLCDDisableInterruptEnable(bool enable)
Summary
Enables/disables the LCD disable interrupt
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| enable | if true, interrupt is enabled. Disabled if false |
Returns
None
Remarks
None