2.61.46 LCDCx_SetPostPocessingEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetPostPocessingEnable(bool enable)
Summary
Enables/disables post processing
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| enable | if true, post processing is enabled. Disabled if false. |
Returns
None
Remarks
None