2.61.20 LCDCx_SetBlenderIteratedColorEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetBlenderIteratedColorEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables use of iterated pixel value for final adder stage operand
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| layer | the target layer |
| use | if true, final adder stage operand is set to iterated pixel value. 0 if false. |
Returns
None
Remarks
Only OVR1, OVR2 and HEO layers are supported