2.61.42 LCDCx_SetNumPixelsPerLine Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetNumPixelsPerLine(uint16_t value)
Summary
Sets the number of pixels in a line (width) in the frame
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| value | the width of the frame in pixels |
Returns
None
Remarks
None