2.61.81 LCDCx_OUTPUT_COLOR_MODE Enum
C
// x - Instance of the LCDC peripheral
typedef enum
{
LCDCx_OUTPUT_COLOR_MODE_12BPP = LCDCx_LCDCFG5_MODE_OUTPUT_12BPP_Val,
LCDCx_OUTPUT_COLOR_MODE_16BPP = LCDCx_LCDCFG5_MODE_OUTPUT_16BPP_Val,
LCDCx_OUTPUT_COLOR_MODE_18BPP = LCDCx_LCDCFG5_MODE_OUTPUT_18BPP_Val,
LCDCx_OUTPUT_COLOR_MODE_24BPP = LCDCx_LCDCFG5_MODE_OUTPUT_24BPP_Val,
} LCDCx_OUTPUT_COLOR_MODE;
Summary
Defines the controller output mode types
Description
Remarks
None.