2.61.33 LCDCx_SetDMADescriptorNextAddress Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetDMADescriptorNextAddress(LCDCx_LAYER_ID layer, uint32_t next)
Summary
Sets next DMA descriptor address
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
next | the next DMA descriptor address |
Returns
None