2.61.54 LCDCx_SetSYNCEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetSYNCEnable(bool enable)
Summary
Enables/disables the VSYNC and HSYNC signals
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| enable | if true, H/VSYNC signals are generated. if false, signals are disabled |
Returns
None
Remarks
None