2.61.72 LCDCx_WaitForSynchronization Function
C
// x - Instance of the LCDC peripheral
void LCDCx_WaitForSynchronization( void )
Summary
Waits for timing engine to start running. Blocks until Timing engine is running.
Description
None
Precondition
None.
Parameters
None
Returns
None
Remarks
None