2.61.37 LCDCx_SetHSYNCPolarity Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetHSYNCPolarity(LCDCx_SIGNAL_POLARITY polarity)
Summary
Sets the polarity of the HSYNC pulse
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| polarity | positive polarity is active high, negative is active low |
Returns
None
Remarks
None