| 0 |
AHB_SINGLE |
System bus access is started as soon as there is enough space in the FIFO to
store one data. SINGLE, INCR, INCR4, INCR8 and INCR16 bursts are used. INCR is
used for a burst of 2 and 3 beats. |
| 1 |
AHB_INCR4 |
System bus access is started as soon as there is enough space in the FIFO to
store a total amount of 4 data. A system bus INCR4 Burst is used. SINGLE, INCR
and INCR4 bursts are used. INCR is used for a burst of 2 and 3 beats. |
| 2 |
AHB_INCR8 |
System bus access is started as soon as there is enough space in the FIFO to
store a total amount of 8 data. A system bus INCR8 Burst is used. SINGLE, INCR,
INCR4 and INCR8 bursts are used. INCR is used for a burst of 2 and 3 beats. |
| 3 |
AHB_INCR16 |
System bus access is started as soon as there is enough space in the FIFO to
store a total amount of 16 data. A system bus INCR16 Burst is used. SINGLE,
INCR, INCR4, INCR8 and INCR16 bursts are used. INCR is used for a burst of 2
and 3 beats. |