38.7.61 Overlay 2 Channel Enable Register

Name: LCDC_OVR2CHER
Offset: 0x00000260
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      A2QENUPDATEENCHEN 
Access WWW 
Reset ––– 

Bit 2 – A2QEN Add To Queue Enable

ValueDescription
0

No effect

1

Indicates that a valid descriptor has been written to memory, its memory location should be written to the DMA head pointer. The A2QSR status bit is set to one, and it is reset by hardware as soon as the descriptor pointed to by the DMA head pointer is added to the list.

Bit 1 – UPDATEEN Update Overlay Attributes Enable

ValueDescription
0

No effect

1

Updates windows attributes on the next start of frame.

Bit 0 – CHEN Channel Enable

ValueDescription
0

No effect

1

Enables the DMA channel