38.7.42 Overlay 1 Channel Status Register
| Name: | LCDC_OVR1CHSR |
| Offset: | 0x00000168 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| A2QSR | UPDATESR | CHSR | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – A2QSR Add To Queue Status
| Value | Description |
|---|---|
| 0 |
Add to queue not pending |
| 1 |
Add to queue pending |
Bit 1 – UPDATESR Update Overlay Attributes In Progress Status
| Value | Description |
|---|---|
| 0 |
No update pending |
| 1 |
Overlay attributes will be updated on the next frame |
Bit 0 – CHSR Channel Status
| Value | Description |
|---|---|
| 0 |
Layer disabled |
| 1 |
Layer enabled |