9.15.8.29 Arguments

-vpp {ON|OFF}

Enables FlashPro programmer to drive VPP. Set to ON to drive VPP.

-vpn {ON|OFF}

Enables FlashPro programmer to drive VPN; set to ON to drive VPN.

-vddl {ON|OFF}

Enables FlashPro programmer to drive VDDL; set to ON to drive VDDL.

-force_vddp {ON|OFF}

Enables FlashPro programmer to drive VDDP; set to ON to drive VDDP.

-vddp {2.5|3.3}

Sets VDDP to 2.5 or 3.3 volts.

-drive_trst {ON|OFF}

Enables FlashPro programmer to drive TRST; set to ON to drive TRST.

-force_freq {ON|OFF}

Forces the FlashPro software to use the TCK frequency specified by the software rather than the TCK frequency specified in the programmer file.

-freq {freq}

Specifies the TCK frequency in MHz.