9.15.8.52 Example

The example copies the device 'mydevice1' to the same location with a new name 'mydevice2'.

copy_device –name {MyDevice1} –name {MyDevice2}

cut_device

cut_device (-name {name})*

Removes one or more devices from the chain. It places the removed device in the clipboard. Chain programming mode must be set to use this command. See the paste_device command for more information.