9.15.8.97 Arguments

-file {file}

Specifies the file to export.

-name {name}

Specifies the name of the device in chain mode to export single device IEEE 1532 programming file.

-pdb {pdb_file}

Specifies the PDB to use for exporting a IEEE 1532 programming file. By default, the loaded PDB is used for exporting a IEEE 1532 programming file.

-secured

Exports a IEEE 1532 programming file for a secured device.