9.15.8.32 Example

The following example enables the FlashPro programmer to drive the VPP, VPN, VDDL, VDDP, sets the drive voltage to 3.3v, disables the driver for TRST, and does not force the programmer to use the TCK frequency specified in the software.

configure_flashpro_prg –vpp {ON} –vpn {ON} –vddl {ON} –force_vddp {ON} –vddp {3.3} – drive_trst {OFF} –force_freq {OFF}

configure_flashpro3_prg

Changes Actel FlashPro3 programmer settings.

configure_flashpro3_prg [-vpump {ON|OFF}] [-force_freq {ON|OFF}] [-freq {freq}]