9.15.8.44 Example
The following example connects the cable named Parallel_Port_Buffer_Cable to the port LPT1 and enables drive TRST:
connect_cable -cable_name {Parallel_Port_Buffer_Cable} -port_name {Lpt1} -drive_trst
{ON}
construct_chain_automatically
Automatically starts chain construction for the specified programmer.
construct_chain_automatically[(-name {name})+]