9.15.8.69 Arguments

-prgType { FP | FPLite | FP3 | PP }

Specifies the programmer type to be enabled/disabled (FP–FlashPro type programmers, FPLite–FlashPro Lite type programers, FP3–FlashPro3 type programmers, PP–Parallel port cable type programmers).

-enable {TRUE|FALSE}

Specifies whether the programmers are to be enabled or disabled (TRUE–enable, FALSE–disable).