9.15.8.72 Example

The following example enables the FlashPro3 programmer.

enable_prog_type –prg_type{FP3} –enable{TRUE}

enable_procedure

enable_procedure [-name {name}] -action {action} -procedure {procedure} -enable

{TRUE|FALSE}

To enable/disable an optional procedure of an action. The device name parameter must be specified only in chain programming mode. A programming file must have been loaded.