9.15.8.33 Arguments
-vpump {ON|OFF}
Enables FlashPro programmer to drive VPUMP. Set to ON to drive VPUMP.
-force_freq {ON|OFF}
Forces the FlashPro software to use the TCK frequency specified by the software rather than the TCK frequency specified in the programmer file.
-freq {freq}
Specifies the TCK frequency in MHZ.