9.15.8.105 Arguments
-file {file}
Specifies the file to export.
-name {name}
Specifies the name of the device in chain mode to export a single device STAPL file.
-pdb {pdb_file}
Specifies the PDB to use for exporting a STAPL file. By default, the loaded PDB is used for exporting a STAPL file.
-secured
Exports a secured STAPL file.