20.2.4.1 Switching Frequencies
Displays the pins and lists the net, domain, frequency, and frequency source for each pin.
The Driver box enables you to filter the list of pins based on the criteria entered. Enter text in the filter box, and click
Set to apply this text as a filter. Use the * character to display all pins or as a wildcard.
Use the Domain drop-down list to select a different domain (All, CLKIN, Default, or Input to Output).
Use the Source drop-down list to select a different source (All, Default, Manual Annotation, or VCD Import).
You can change the frequency by entering a new value in the Frequency column or by selecting multiple pins and pressing the Set frequencies for selected pins button and entering a new frequency. Use Reset frequencies for selected pins to revert to the default frequency.
To select all the pins, click Select All.