20.2.10 Initializing Frequencies and Probabilities
The Initialize Frequencies and Probabilities dialog box enables you to initialize the frequencies and probabilities for your design.
To open the Initialize Frequencies and Probabilities dialog box, from the Tools menu, select Initialize Frequencies and Probabilities, or click the
icon in the SmartPower toolbar.
This feature is only available in the Active operating mode or modes derived from the Active mode.
The dialog box is organized in the following panels: General, Clocks, Register Outputs, Set/Reset Nets, Primary Inputs, Combinational Outputs, Enables Sets of Pins, and Other Sets of Pins.