10.4.13.2.1 Parameter Rules

If RCLK_EDGE is NONE (Asynchronous mode), then RE_POLARITY must be 2 (note used)

The number of RAM blocks used (function of width and depth) must be less than or equal to the number of RAM blocks in one column of the largest device.