21.12.13.6 Clock Edges
Select the latency for the rising and falling edges:
- Falling same as rising: Specifies that Rising and Falling clock edges have the same latency.
- Early same as late: Specifies that the clock source latency should be considered as a single value, not a range from "early" to ‘"late".