20.2.3.1 Hierarchy of Instances Window
SmartPower displays the hierarchy of instances in a list in the Hierarchy of Instances window. Sub-blocks of a block are shown in the tree when you click the plus sign (+) next to the block. Only hierarchical blocks are displayed in this list (no gates or nets).
When you select a block of the hierarchical tree, SmartPower displays its name and power consumption in the Analysis window.