1.2.16.1 ACM Bus Independent

Selecting this option generates a MUX internally to multiplex between the Init/Cfg interface and your user interface to the ACM.

It is recommended to use this option when directly accessing the ACM. The following ports are exposed when selecting this option:

Port NameInput/OutputDescription
ACMCLKInputClock for ACM interface. The max frequency for this clock is 10 MHz; it must be the same frequency that is used during Initialization from the Flash Memory System.
ACMRDATA_I[7:0]OutputData read from the ACM.
ACMADDR[7:0]InputAddress interface of the ACM.
ACMWDATA[7:0]InputWrite data to the ACM.
ACMWENInputWrite enable to the ACM.