1.2.18.4 Masking on Resolution

The calculated threshold is masked depending upon the resolution as follows:

  • 12-bit resolution - No bits are masked
  • 10-bit resolution - Bits 0 & 1 are set to ‘0’
  • 8-bit resolution - Bits [3:0] are set to ‘0’