21.12.25.2.1 Display of Paths

  • Include detailed path information in this report: Check this box to include the detailed path information in the timing report.
  • Limit the number of reported paths per section to: Specify the maximum number of paths that SmartTime will include per section in the report.
  • Limit the number of expanded paths per section to: Specify the maximum number of expanded paths that SmartTime will include per section in the report.
  • Limit the number of parallel paths in expanded path to: For each expanded path, specify the maximum number of parallel paths that SmartTime will include in the report. The default number of parallel paths is 1.