10.4.4.5.1 Write Operation
During a write operation when the WE signal is asserted the FIFO stores the value on the DATA bus into the memory. The WACK signal is asserted each time a successful write operation occurs on the FIFO. If the FIFO fills up then the FULL flag is asserted indicating that no more data can be written. The AFULL flag is asserted when the number of elements in the FIFO equals the threshold amount.
If a write operation is attempted while the FIFO is full, the OVERFLOW signal is asserted on the next clock cycle, indicating that an error has occurred. The OVERFLOW signal is asserted for each write operation that fails. A sample timing diagram of a FIFO with depth configuration of 4, almost full value set to 3, and rising clock edge is shown in the following figure.