21.12.11.1.4 By Keyword and Wildcard
This mode stores the filter only. It does not store the actual pin names. The constraints created using this mode get exported with the SDC accessors (get_ports, get_pins, etc.).The following figure shows an example dialog box for .