20.2.1.4 Operating Conditions

Displays the temperature and voltage operating conditions for the selected mode or scenario as specified in the Operating Conditions dialog box. When you select a scenario, the temperature and voltage operating conditions for each mode in the scenario are displayed.

To change the operating conditions, click the Change Operating Conditions link or from the Tools menu, select Operating Conditions.