1.2.21.1 Mapping Requirements

The following are the mapping rules:

  • Voltage Monitors can be placed on AV, AC, or AT pads; Voltage Monitors placed on AV and AC pads can only be of the range -10.5 to 12V. Voltage Monitors on AT pads can only have prescalers in the 4V and 16V range.
  • Current Monitors can be placed only on AC pads with the additional requirement that the adjacent AV pad is also available. This is due to the fact that a Current Monitor is an AC-AV pair.
  • Temperature Monitors can be placed only on AT pads.
  • Gate Drivers can be placed only on AG pads.
  • Digital Inputs can be placed on AV, AC, or AT pads.
  • Internal channels do not have physical pin mappings, they reside purely on-chip.
  • Refer to the Fusion datasheet for the number of peripherals available for each device.