20.2.16.4 Battery Life
The Battery Life panel enables reporting of the battery capacity and the battery life. Enter a battery capacity in MA/Hrs.
The SmartPower scenario power report returns the average power consumption and battery life for this sequence.
In addition to the information selected on the Scenario Power Reports dialog box, the report contains global design information, a mode summary and the sequence average power.
Global design information: This section shows the target family, the package and the die. It also shows information about the operating conditions, speed grade and power mode. This option is set by default.
Power Summary: This section reports the power consumption of the sequence by mode. This option is set by default.
Sequence Average Power: This section reports the average power consumption of the sequence. This option is set by default.