Bits 15:12 – HCFSEL[3:0] Hysteretic Comparator Function Input Select
bits
The selected input
signal controls the switching between the DACx high limit (DACxDATH) and the DACx
low limit (DACxDATL) as the data source for the PDM DAC. It modifies the polarity of
the comparator, and the rising and falling edges initiate the start of the LEB
counter (TMCB[9:0] bits in DACxCONH).
Input Selection
Source
1111
1
1100
0
1011
0
1010
0
1001
0
1000
PWM8H
0111
Reserved
0110
PWM6H
0101
Reserved
0100
PWM4H
0011
PWM3H
0010
PWM2H
0001
PWM1H
0000
0
Bits 11:8 – SLPSTOPA[3:0] Slope Stop A Signal
Select bits
The selected Slope Stop A
signal is logically OR’d with the selected Slope Stop B signal to terminate the
slope function.
Slope Stop A Signal Selection
Source
1101-1111
1
1000
PWM8 Trigger 2
0111
Reserved
0110
PWM6 Trigger 2
0101
Reserved
0100
PWM4 Trigger 2
0011
PWM3 Trigger 2
0010
PWM2 Trigger 2
0001
PWM1 Trigger 2
0000
0
Bits 7:4 – SLPSTOPB[3:0] Slope Stop B Signal
Select bits
The selected Slope Stop B
signal is logically OR’d with the selected Slope Stop A signal to terminate the
slope function.
Slope Stop B Signal Selection
Source
0100-0111
1
0110
CMP6 out
0101
CMP5 out
0100
CMP4 out
0011
CMP3 out
0010
CMP2 out
0001
CMP1 out
0000
0
Bits 3:0 – SLPSTRT[3:0] Slope Start Signal
Select bits
Slope Start Signal Selection
Source
1101-1111
1
1000
PWM8 Trigger 1
0111
Reserved
0110
PWM6 Trigger 1
0101
Reserved
0100
PWM4 Trigger 1
0011
PWM3 Trigger 1
0010
PWM2 Trigger 1
0001
PWM1 Trigger 1
0000
0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.