15.4.9 DAC Slope x Control High Register

Note:
  1. HME mode requires the user to disable the slope function (SLOPEN = 0).
  2. TWME mode requires the user to enable the slope function (SLOPEN = 1).
Name: SLPxCONH
Offset: 0xC5A, 0xC6A, 0xC7A, 0xC8A, 0xC9A, 0xCAA

Bit 15141312111098 
 SLOPEN   HMETWMEPSE  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
          
Access  
Reset  

Bit 15 – SLOPEN Slope Function Enable/On bit

ValueDescription
1

Enables slope function

0

Disables slope function; slope accumulator is disabled to reduce power consumption

Bit 11 – HME  Hysteretic Mode Enable bit(1)

ValueDescription
1

Enables Hysteretic mode for DACx

0

Disables Hysteretic mode for DACx

Bit 10 – TWME  Triangle Wave Mode Enable bit(2)

ValueDescription
1

Enables Triangle Wave mode for DACx

0

Disables Triangle Wave mode for DACx

Bit 9 – PSE Positive Slope Mode Enable bit

ValueDescription
1

Slope mode is positive (increasing)

0

Slope mode is negative (decreasing)