30.2.16 FBTSEQ Configuration Register

Legend: PO = Program Once bit

Name: FBTSEQ
Offset: 0xFFC

Bit 2322212019181716 
 IBSEQ[11:0] 
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 
Bit 15141312111098 
 IBSEQ[11:0]BSEQ[11:8] 
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 
Bit 76543210 
 BSEQ[7:0] 
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 

Bits 23:12 – IBSEQ[11:0] Inverse Boot Sequence Number bits (Dual Partition modes only)

The one’s complement of BSEQ[11:0]; must be calculated by the user and written into device

programming.

Bits 11:0 – BSEQ[11:0] Boot Sequence Number bits (Dual Partition modes only)

Relative value defining which partition will be active after a device Reset; the partition containing a lower boot number will be active.