30.2.15 FALTREG Configuration Register

Legend: PO = Program Once bit

Name: FALTREG
Offset: 0xF44

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  CTXT4[2:0] CTXT3[2:0] 
Access R/POR/POR/POR/POR/POR/PO 
Reset 111111 
Bit 76543210 
  CTXT2[2:0] CTXT1[2:0] 
Access R/POR/POR/POR/POR/POR/PO 
Reset 111111 

Bits 14:12 – CTXT4[2:0] Specifies Alternate Working Register Set #4 with IPLs bits

ValueDescription
111

Not assigned

110

Alternate Register Set #4 is assigned to IPL Level 7

101

Alternate Register Set #4 is assigned to IPL Level 6

100

Alternate Register Set #4 is assigned to IPL Level 5

011

Alternate Register Set #4 is assigned to IPL Level 4

010

Alternate Register Set #4 is assigned to IPL Level 3

001

Alternate Register Set #4 is assigned to IPL Level 2

000

Alternate Register Set #4 is assigned to IPL Level 1

Bits 10:8 – CTXT3[2:0] Specifies Alternate Working Register Set #3 with IPLs bits

ValueDescription
111

Not assigned

110

Alternate Register Set #3 is assigned to IPL Level 7

101

Alternate Register Set #3 is assigned to IPL Level 6

100

Alternate Register Set #3 is assigned to IPL Level 5

011

Alternate Register Set #3 is assigned to IPL Level 4

010

Alternate Register Set #3 is assigned to IPL Level 3

001

Alternate Register Set #3 is assigned to IPL Level 2

000

Alternate Register Set #3 is assigned to IPL Level 1

Bits 6:4 – CTXT2[2:0] Specifies Alternate Working Register Set #2 with IPLs bits

ValueDescription
111

Not assigned

110

Alternate Register Set #2 is assigned to IPL Level 7

101

Alternate Register Set #2 is assigned to IPL Level 6

100

Alternate Register Set #2 is assigned to IPL Level 5

011

Alternate Register Set #2 is assigned to IPL Level 4

010

Alternate Register Set #2 is assigned to IPL Level 3

001

Alternate Register Set #2 is assigned to IPL Level 2

000

Alternate Register Set #2 is assigned to IPL Level 1

Bits 2:0 – CTXT1[2:0] Specifies Alternate Working Register Set #1 with IPLs bits

ValueDescription
111

Not assigned

110

Alternate Register Set #1 is assigned to IPL Level 7

101

Alternate Register Set #1 is assigned to IPL Level 6

100

Alternate Register Set #1 is assigned to IPL Level 5

011

Alternate Register Set #1 is assigned to IPL Level 4

010

Alternate Register Set #1 is assigned to IPL Level 3

001

Alternate Register Set #1 is assigned to IPL Level 2

000

Alternate Register Set #1 is assigned to IPL Level 1