30.2.17 FBOOT Configuration Register
Legend: PO = Program Once bit
| Name: | FBOOT |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTMODE[1:0] | |||||||||
| Access | R/PO | R/PO | |||||||
| Reset | 1 | 1 | |||||||
Bits 1:0 – BTMODE[1:0] Device Partition Mode Configuration Status bits
| Value | Description |
|---|---|
11 |
Single Partition mode |
10 |
Dual Partition mode |
01 |
Protected Dual Partition mode (Partition 1 is write-protected when inactive) |
00 |
Reserved, do not use |