18.1.9 SPIx Interrupt Mask Register Low

Name: SPIxIMSKL
Offset: 0x2C0, 0x2DC, 0x2F8

Bit 15141312111098 
    FRMERRENBUSYEN  SPITUREN 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 SRMTENSPIROVENSPIRBEN SPITBEN SPITBFENSPIRBFEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 12 – FRMERREN Enable Interrupt Events via FRMERR bit

ValueDescription
1

Frame error generates an interrupt event

0

Frame error does not generate an interrupt event

Bit 11 – BUSYEN Enable Interrupt Events via SPIBUSY bit

ValueDescription
1

SPIBUSY generates an interrupt event

0

SPIBUSY does not generate an interrupt event

Bit 8 – SPITUREN Enable Interrupt Events via SPITUR bit

ValueDescription
1

Transmit Underrun (TUR) generates an interrupt event

0

Transmit Underrun does not generate an interrupt event

Bit 7 – SRMTEN Enable Interrupt Events via SRMT bit

ValueDescription
1

Shift Register Empty (SRMT) generates interrupt events

0

Shift Register Empty does not generate interrupt events

Bit 6 – SPIROVEN Enable Interrupt Events via SPIROV bit

ValueDescription
1

SPIx Receive Overflow (ROV) generates an interrupt event

0

SPIx Receive Overflow does not generate an interrupt event

Bit 5 – SPIRBEN Enable Interrupt Events via SPIRBE bit

ValueDescription
1

SPIx RX buffer empty generates an interrupt event

0

SPIx RX buffer empty does not generate an interrupt event

Bit 3 – SPITBEN Enable Interrupt Events via SPITBE bit

ValueDescription
1

SPIx transmit buffer empty generates an interrupt event

0

SPIx transmit buffer empty does not generate an interrupt event

Bit 1 – SPITBFEN Enable Interrupt Events via SPITBF bit

ValueDescription
1

SPIx transmit buffer full generates an interrupt event

0

SPIx transmit buffer full does not generate an interrupt event

Bit 0 – SPIRBFEN Enable Interrupt Events via SPIRBF bit

ValueDescription
1

SPIx receive buffer full generates an interrupt event

0

SPIx receive buffer full does not generate an interrupt event