18.1.5 SPIx Status Register High
Note:
- RXELM3 and TXELM3 bits are only present when FIFODEPTH = 8 or higher.
- RXELM4 and TXELM4 bits are only present when FIFODEPTH = 16 or higher.
- RXELM5 and TXELM5 bits are only present when FIFODEPTH = 32.
Legend: HSC = Hardware Settable/Clearable bit
| Name: | SPIxSTATH |
| Offset: | 0x2B6, 0x2D2, 0x2EE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXELM[5:0] | |||||||||
| Access | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXELM[5:0] | |||||||||
| Access | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||