16.1.7 Position x Counter Hold Register
| Name: | POSxHLD |
| Offset: | 0x152, 0x186, 0x552 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| POSHLD[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POSHLD[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |